Back

EXFC203L4CCE - SNR

EXFC203L4CCE

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

Downloads

Technical datasheet

KitThis kit contains the following reference(s) - EX203G2L4 - FC204N - SCCE204
PLEASE LOGIN to add products to your basket
Contact us
Specs

PRODUCT DIMENSIONS

Housing height (A) 25,5 mm
Housing foot height / flange height (A1) 6 mm
Total height (Housing + Insert) from mouting surface (A2) 36,5 mm
Housing height from mounting surface (A4) 20,5 mm
Width of IR (B) 34 mm
Overall width IR incl. eccent. locking collar/adapt. sleeve(B1) 43,5 mm
Shaft dia (d) 17 mm
Outer dia of eccent. Lock. collar / nut of adapter sleeve (d1) 32,4 mm
Outer dia of cover (Dz) 54 mm
Distance mounting surface - bearing center (e) 10 mm
Grease fitting (G) M6x1
Centering dia (H3) 62 mm
Mounting hole distance (J) 78 mm
Housing width / dia (L) 100 mm
Mounting hole dimension (N) 12 mm
Dist. cent. of raceway to face IR on side opp. lock. device (S) 17 mm
width over covers 46,2 mm
Brand SNR
Product classification image

PRODUCT PERFORMANCE

Dynamic load rating (C) 12,8 kN
Static load rating (C0) 6,65 kN
Operating temperature min. -20 °C
Operating temperature max. 100 °C

OTHER FEATURES

Mass 0,779 kg
Recommended tightening torque for set screw [Nm] 5,5 N-m