Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX208-25G2T04
- FE208
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 39,5 mm |
| A1 - Housing foot height / flange height | 13 mm |
| A2 - Total height from mounting surface | 58,9 mm |
| B - Width of Inner Ring | 42,8 mm |
| B1 - Overall width Inner Ring | 56,3 mm |
| d - Shaft diameter | 39,688 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
| e - Distance mounting surface to bearing center | 24 mm |
| G - Grease fitting | R1/8" |
| J - Mounting holes distance | 101,5 mm |
| L - Housing width / diameter | 130 mm |
| N - Mounting hole dimension | 14 mm |
| S - Distance front side/bearing centre | 21,4 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 29,6 kN |
| C0 - Static load rating | 18,2 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,23 kg |
| Recommended tightening torque for set screw | 8 N-m |