• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFL203L4CCE - SNR

EXFL203L4CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height25,5 mm
A1 - Housing foot height / flange height11 mm
A2 - Total height from mounting surface41,5 mm
B - Width of Inner Ring34 mm
B1 - Overall width Inner Ring43,5 mm
d - Shaft diameter17 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve32,4 mm
Dz - Outer diameter of cover54 mm
e - Distance mounting surface to bearing center15 mm
G - Grease fittingM6x1
H - Housing length, width or diameter113 mm
J - Mounting holes distance90 mm
L - Housing width / diameter60 mm
N - Mounting hole dimension12 mm
S - Distance front side/bearing centre17 mm
Z - Width over covers46,2 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating12,8 kN
C0 - Static load rating6,65 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,539 kg
Recommended tightening torque for set screw5,5 N-m