In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 27 mm |
| A1 - Housing foot height / flange height | 13 mm |
| A2 - Total height from mounting surface | 42,9 mm |
| B - Width of Inner Ring | 34,8 mm |
| B1 - Overall width Inner Ring | 44,3 mm |
| d - Shaft diameter | 25 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 37,4 mm |
| Dz - Outer diameter of cover | 60 mm |
| e - Distance mounting surface to bearing center | 16 mm |
| G - Grease fitting | M6x1 |
| H - Housing length, width or diameter | 130 mm |
| J - Mounting holes distance | 99 mm |
| L - Housing width / diameter | 68 mm |
| N - Mounting hole dimension | 16 mm |
| S - Distance front side/bearing centre | 17,4 mm |
| Z - Width over covers | 48,2 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 14 kN |
| C0 - Static load rating | 7,88 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 0,695 kg |
| Recommended tightening torque for set screw | 5,5 N-m |