• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFL207CCE - SNR

EXFL207CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height34 mm
A1 - Housing foot height / flange height14 mm
A2 - Total height from mounting surface51,3 mm
B - Width of Inner Ring37,6 mm
B1 - Overall width Inner Ring51,1 mm
d - Shaft diameter35 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve51,1 mm
Dz - Outer diameter of cover80 mm
e - Distance mounting surface to bearing center19 mm
G - Grease fittingM6x1
H - Housing length, width or diameter161 mm
J - Mounting holes distance130 mm
L - Housing width / diameter90 mm
N - Mounting hole dimension16 mm
S - Distance front side/bearing centre18,8 mm
Z - Width over covers58 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating25,7 kN
C0 - Static load rating15,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,343 kg
Recommended tightening torque for set screw11,5 N-m