• English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFL210CCE - SNR

EXFL210CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height40 mm
A1 - Housing foot height / flange height16 mm
A2 - Total height from mounting surface60,1 mm
B - Width of Inner Ring49,2 mm
B1 - Overall width Inner Ring62,7 mm
d - Shaft diameter50 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve67,2 mm
Dz - Outer diameter of cover100 mm
e - Distance mounting surface to bearing center22 mm
G - Grease fittingM6x1
H - Housing length, width or diameter197 mm
J - Mounting holes distance157 mm
L - Housing width / diameter115 mm
N - Mounting hole dimension19 mm
S - Distance front side/bearing centre24,6 mm
Z - Width over covers67,5 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating35,1 kN
C0 - Static load rating23,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass2,478 kg
Recommended tightening torque for set screw11,5 N-m