Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FL319
- EX319G2T20
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 94 mm |
| A1 - Housing foot height / flange height | 40 mm |
| A2 - Total height from mounting surface | 134,5 mm |
| B - Width of Inner Ring | 93,7 mm |
| B1 - Overall width Inner Ring | 122,3 mm |
| d - Shaft diameter | 95 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 140 mm |
| e - Distance mounting surface to bearing center | 59 mm |
| G - Grease fitting | M10x1 |
| H - Housing length, width or diameter | 405 mm |
| J - Mounting holes distance | 330 mm |
| L - Housing width / diameter | 250 mm |
| N - Mounting hole dimension | 41 mm |
| S - Distance front side/bearing centre | 46,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 156 kN |
| C0 - Static load rating | 122 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 22,57 kg |
| Recommended tightening torque for set screw | 120 N-m |