Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFLE206L4CCE - SNR

EXFLE206L4CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height32,1 mm
A1 - Housing foot height / flange height12 mm
A2 - Total height from mounting surface50,1 mm
B - Width of Inner Ring36,4 mm
B1 - Overall width Inner Ring48,3 mm
d - Shaft diameter30 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve44,1 mm
Dz - Outer diameter of cover70 mm
e - Distance mounting surface to bearing center20 mm
G - Grease fittingR1/8"
H - Housing length, width or diameter142 mm
J - Mounting holes distance116,5 mm
L - Housing width / diameter80 mm
N - Mounting hole dimension11,5 mm
S - Distance front side/bearing centre18,2 mm
Z - Width over covers55,4 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating19,5 kN
C0 - Static load rating11,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass0,968 kg
Recommended tightening torque for set screw11,5 N-m