Having trouble connecting to the site? Clear your browser cache and then reload the page: Ctrl+F5 (Windows) ou Cmd+Shift+R (Mac).
Thank you for your understanding.

  • English
  • Français
  • Deutsch
  • Italiano
  • Español
  • Português do Brasil
  • Polski
  • Русский
  • Türkçe

Bearing units

EXFLE207L3CCE - SNR

EXFLE207L3CCE

In the figure, flanged bearing units are presented with open cover. The product you have chosen is equipped with closed cover.

Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.

This kit contains the following reference(s)

Documentation

Product information

PRODUCT DEFINITION
BrandSNR
A - Housing height33,7 mm
A1 - Housing foot height / flange height12,5 mm
A2 - Total height from mounting surface53,3 mm
B - Width of Inner Ring37,6 mm
B1 - Overall width Inner Ring51,1 mm
d - Shaft diameter35 mm
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve51,1 mm
Dz - Outer diameter of cover80 mm
e - Distance mounting surface to bearing center21 mm
G - Grease fittingR1/8"
H - Housing length, width or diameter155 mm
J - Mounting holes distance130 mm
L - Housing width / diameter92 mm
N - Mounting hole dimension14 mm
S - Distance front side/bearing centre18,8 mm
Z - Width over covers58,9 mm
undefined
PRODUCT PERFORMANCE
C - Dynamic load rating25,7 kN
C0 - Static load rating15,2 kN
Operating temperature min.-20 °C
Operating temperature max.100 °C
OTHER FEATURES
Mass1,273 kg
Recommended tightening torque for set screw11,5 N-m