Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX308G2T20
- FS308
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 40 mm |
| A1 - Housing foot height / flange height | 17 mm |
| A2 - Total height from mounting surface | 50,3 mm |
| A4 - Housing height from mounting surface | 30 mm |
| B - Width of Inner Ring | 41,3 mm |
| B1 - Overall width Inner Ring | 57,1 mm |
| d - Shaft diameter | 40 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 63,5 mm |
| e - Distance mounting surface to bearing center | 13 mm |
| G - Grease fitting | M6x1 |
| H3 - Centering dia | 115 mm |
| J - Mounting holes distance | 112 mm |
| L - Housing width / diameter | 150 mm |
| N - Mounting hole dimension | 19 mm |
| S - Distance front side/bearing centre | 19,8 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 40,56 kN |
| C0 - Static load rating | 24 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 3,18 kg |
| Recommended tightening torque for set screw | 22 N-m |