Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX318G2T04
- FS318
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing height | 76 mm |
| A1 - Housing foot height / flange height | 30 mm |
| A2 - Total height from mounting surface | 96,3 mm |
| A4 - Housing height from mounting surface | 56 mm |
| B - Width of Inner Ring | 87,3 mm |
| B1 - Overall width Inner Ring | 115,9 mm |
| d - Shaft diameter | 90 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 133 mm |
| e - Distance mounting surface to bearing center | 24 mm |
| G - Grease fitting | M10x1 |
| H3 - Centering dia | 240 mm |
| J - Mounting holes distance | 216 mm |
| L - Housing width / diameter | 280 mm |
| N - Mounting hole dimension | 35 mm |
| S - Distance front side/bearing centre | 43,6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 143 kN |
| C0 - Static load rating | 108 kN |
| Operating temperature min. | -40 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 22,5 kg |
| Recommended tightening torque for set screw | 120 N-m |