Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- FS319
- EX319G2T20
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing height | 94 mm |
A1 - Housing foot height / flange height | 30 mm |
A2 - Total height from mounting surface | 114,5 mm |
A4 - Housing height from mounting surface | 74 mm |
B - Width of Inner Ring | 93,7 mm |
B1 - Overall width Inner Ring | 122,3 mm |
d - Shaft diameter | 95 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 140 mm |
e - Distance mounting surface to bearing center | 39 mm |
G - Grease fitting | M10x1 |
H3 - Centering dia | 250 mm |
J - Mounting holes distance | 228 mm |
L - Housing width / diameter | 290 mm |
N - Mounting hole dimension | 35 mm |
S - Distance front side/bearing centre | 46,8 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 156 kN |
C0 - Static load rating | 122 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 26,4 kg |
Recommended tightening torque for set screw | 120 N-m |