Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- P310
- EX310G2T20
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 75 mm |
| A1 - Housing top width | 48 mm |
| B - Width of Inner Ring | 49,2 mm |
| d - Shaft diameter | 50 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 76,2 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 75 mm |
| H1 - Housing foot height | 27 mm |
| H2 - Housing height | 143 mm |
| J - Mounting holes distance | 212 mm |
| L - Housing length | 275 mm |
| L1 - Housing foot length | 75 mm |
| N - Mounting hole dimension | 20 mm |
| N1 - Mounting hole length | 35 mm |
| S - Distance front side/bearing centre | 24,6 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 62 kN |
| C0 - Static load rating | 37,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 6,36 kg |
| Recommended tightening torque for set screw | 22 N-m |