Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- P312
- EX312G2T20
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 85 mm |
A1 - Housing top width | 54 mm |
B - Width of Inner Ring | 61,9 mm |
d - Shaft diameter | 60 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 89 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 85 mm |
H1 - Housing foot height | 32 mm |
H2 - Housing height | 165 mm |
J - Mounting holes distance | 250 mm |
L - Housing length | 330 mm |
L1 - Housing foot length | 95 mm |
N - Mounting hole dimension | 25 mm |
N1 - Mounting hole length | 38 mm |
S - Distance front side/bearing centre | 31 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 81,6 kN |
C0 - Static load rating | 51,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 9,79 kg |
Recommended tightening torque for set screw | 22 N-m |