Grey cast housing, radial insert ball bearing with eccentric locking collar, triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX315-47G2L3
- P315
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 100 mm |
| A1 - Housing top width | 63 mm |
| B - Width of Inner Ring | 74,6 mm |
| d - Shaft diameter | 74,613 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 113 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 100 mm |
| H1 - Housing foot height | 35 mm |
| H2 - Housing height | 198 mm |
| J - Mounting holes distance | 290 mm |
| L - Housing length | 380 mm |
| L1 - Housing foot length | 110 mm |
| N - Mounting hole dimension | 27 mm |
| N1 - Mounting hole length | 40 mm |
| S - Distance front side/bearing centre | 37,3 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 113,36 kN |
| C0 - Static load rating | 76,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 15,5 kg |
| Recommended tightening torque for set screw | 54,5 N-m |