Grey cast housing, radial insert ball bearing with eccentric locking collar, triple lip seal
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX317-52G2L3
- P317
Log in
To add this product to your basketDocumentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 110 mm |
| A1 - Housing top width | 69 mm |
| B - Width of Inner Ring | 84,1 mm |
| d - Shaft diameter | 82,55 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 127 mm |
| G - Grease fitting | M10x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 112 mm |
| H1 - Housing foot height | 40 mm |
| H2 - Housing height | 220 mm |
| J - Mounting holes distance | 320 mm |
| L - Housing length | 420 mm |
| L1 - Housing foot length | 120 mm |
| N - Mounting hole dimension | 33 mm |
| N1 - Mounting hole length | 45 mm |
| S - Distance front side/bearing centre | 42 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 132,6 kN |
| C0 - Static load rating | 96,5 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 100 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 22,28 kg |
| Recommended tightening torque for set screw | 54,5 N-m |