Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger, for low-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX317G2T04
- P317
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 110 mm |
A1 - Housing top width | 69 mm |
B - Width of Inner Ring | 84,1 mm |
d - Shaft diameter | 85 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 127 mm |
G - Grease fitting | M10x1 |
H - Distance mounting base to centerline spheric. seating diam. | 112 mm |
H1 - Housing foot height | 40 mm |
H2 - Housing height | 220 mm |
J - Mounting holes distance | 320 mm |
L - Housing length | 420 mm |
L1 - Housing foot length | 120 mm |
N - Mounting hole dimension | 33 mm |
N1 - Mounting hole length | 45 mm |
S - Distance front side/bearing centre | 42 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 132,6 kN |
C0 - Static load rating | 96,5 kN |
Operating temperature min. | -40 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 22,36 kg |
Recommended tightening torque for set screw | 64 N-m |