Grey cast housing, radial insert ball bearing with eccentric locking collar, seal with slinger
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 70 mm |
A1 - Housing top width | 34 mm |
B - Width of Inner Ring | 42,8 mm |
d - Shaft diameter | 40 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 58 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 100 mm |
H1 - Housing foot height | 19 mm |
H2 - Housing height | 149 mm |
J - Mounting holes distance | 137 mm |
L - Housing length | 184 mm |
L1 - Housing foot length | 58 mm |
N - Mounting hole dimension | 17 mm |
N1 - Mounting hole length | 25 mm |
S - Distance front side/bearing centre | 21,4 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 29,6 kN |
C0 - Static load rating | 18,2 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 100 °C |
OTHER FEATURES | |
---|---|
Mass | 2,98 kg |
Recommended tightening torque for set screw | 11,5 N-m |