Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications.
In the figure, bearing units are presented with one open and one closed cover. The product you have chosen is equipped with two open covers.
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX209G2T20
- SCOE209-45 (x2)
- PLE209N
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 54 mm |
| A1 - Housing top width | 35 mm |
| B - Width of Inner Ring | 42,8 mm |
| d - Shaft diameter | 45 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 62 mm |
| Dz - Outer diameter of cover | 95 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 52,4 mm |
| H1 - Housing foot height | 18,4 mm |
| H2 - Housing height | 106,4 mm |
| J - Mounting holes distance | 151,5 mm |
| L - Housing length | 197,5 mm |
| N - Mounting hole dimension | 14 mm |
| N1 - Mounting hole length | 24 mm |
| S - Distance front side/bearing centre | 21,4 mm |
| Z - Width over covers | 85,5 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 31,85 kN |
| C0 - Static load rating | 20,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 2,446 kg |
| Recommended tightening torque for set screw | 11,5 N-m |