Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Brand | SNR |
A - Housing width | 79,4 mm |
A1 - Housing top width | 50,8 mm |
B - Width of Inner Ring | 61,8 mm |
d - Shaft diameter | 57,15 mm |
d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 82 mm |
G - Grease fitting | M6x1 |
H - Distance mounting base to centerline spheric. seating diam. | 68,3 mm |
H1 - Housing foot height | 28,6 mm |
H2 - Housing height | 138,1 mm |
J - Mounting holes distance | 193,7 mm |
L - Housing length | 245 mm |
N - Mounting hole dimension | 18 mm |
N1 - Mounting hole length | 29,1 mm |
S - Distance front side/bearing centre | 30,9 mm |
PRODUCT PERFORMANCE | |
---|---|
C - Dynamic load rating | 52,5 kN |
C0 - Static load rating | 32,8 kN |
Operating temperature min. | -20 °C |
Operating temperature max. | 200 °C |
OTHER FEATURES | |
---|---|
Mass | 6,33 kg |
Recommended tightening torque for set screw | 16,8 N-m |