Grey cast housing, radial insert ball bearing with eccentric locking collar, labyrinth seal, for high-temp. applications
Self aligning bearing units with different fixing options and housings made of cast, stainless steel or plastic.
This kit contains the following reference(s)
- EX212-38G2T20
- PLE212
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Brand | SNR |
| A - Housing width | 79,4 mm |
| A1 - Housing top width | 50,8 mm |
| B - Width of Inner Ring | 61,8 mm |
| d - Shaft diameter | 60,325 mm |
| d1 - Outer dia of eccent. Lock. collar / nut of adapter sleeve | 82 mm |
| G - Grease fitting | M6x1 |
| H - Distance mounting base to centerline spheric. seating diam. | 68,3 mm |
| H1 - Housing foot height | 28,6 mm |
| H2 - Housing height | 138,1 mm |
| J - Mounting holes distance | 193,7 mm |
| L - Housing length | 245 mm |
| N - Mounting hole dimension | 18 mm |
| N1 - Mounting hole length | 29,1 mm |
| S - Distance front side/bearing centre | 30,9 mm |
| PRODUCT PERFORMANCE | |
|---|---|
| C - Dynamic load rating | 52,5 kN |
| C0 - Static load rating | 32,8 kN |
| Operating temperature min. | -20 °C |
| Operating temperature max. | 200 °C |
| OTHER FEATURES | |
|---|---|
| Mass | 6,1 kg |
| Recommended tightening torque for set screw | 16,8 N-m |