A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,19 kg |
Width 1 | 30 mm |
External diameter 1 | 40 mm |
External diameter 2 | 45 mm |
Internal diameter n°1 | 20 mm |
Gearbox code | HA1 |