This product replaces the following reference: Documentation
Product information
| CHARACTERISTICS | | Bearing type | FC |
| Weight | 0,528 kg |
| Internal diameter n°1 | 25 mm |
| Width 1 | 45 mm |
| External diameter 1 (wheel) | 55 mm |
OE Equivalents
Renault7701209504Renault82 00 645 712Renault8200038252Automotive Compatibility
DaciaSANDEROSANDERO09/2012 => 11/2015RearLeft,RightDaciaSANDEROSANDERO II => RearLeft,RightRenaultCLIO IICLIO II05/2009 => 11/2012RearGauche,DroitRenaultCLIO IICLIO II05/2009 => 11/2012RearLeft,RightRenaultCLIO IICLIO II05/2009 => 11/2012RearRight,LeftRenaultClioCLIO III => RearLeft,RightRenaultClioClio => RearRight,LeftRenaultClioClio08/2005 => 11/2012RearLeft,RightRenaultClioClio12/2007 => 03/2009Train arrièreDroit,GaucheRenaultMEGANE IIMEGANE II => RearLeft,RightRenaultMEGANE IIMEGANE II => RearRight,LeftRenaultMEGANE IIMEGANE II08/2003 => 09/2008RearDroit,GaucheRenaultMEGANE II EstateMEGANE II Estate => RearLeft,RightRenaultMEGANE II SaloonMEGANE II Saloon => RearLeft,RightRenaultMODUSMODUS12/2008 => 10/2010RearLeft,RightRenaultMODUSMODUS 1 => RearLeft,RightRenaultMODUSMODUS 2 => RearLeft,RightRenaultMODUSMODUS 2 => Train arrièreDroit,GaucheRenaultMeganeMegane => RearRight,LeftRenaultMeganeMegane08/2002 => 09/2008RearLeft,RightRenaultMeganeMegane08/2005 => 09/2008RearGauche,DroitRenaultMegane - LM0S/LM23/LM2G/LM2N PHASE II SaloonMegane - LM0S/LM23/LM2G/LM2N PHASE II Saloon => Train arrièreDroit,GaucheRenaultSANDERO/STEPWAY IISANDERO/STEPWAY II => RearRight,LeftRenaultSandero StepwaySandero Stepway09/2012 => 11/2016RearLeft,RightRenaultSandero StepwaySandero Stepway09/2016 => RearRight,LeftRenaultTHALIA SYMBOLTHALIA SYMBOL => RearRight,LeftRenaultTWINGOTWINGO II05/2008 => 09/2014RearLeft,Right