Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| Weight | 0,613 kg |
| Internal diameter n°1 | 25 mm |
| Width 1 | 53 mm |
| External diameter 1 (wheel) | 55 mm |
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| Weight | 0,613 kg |
| Internal diameter n°1 | 25 mm |
| Width 1 | 53 mm |
| External diameter 1 (wheel) | 55 mm |