Reference FC41645
This kit contains the following reference(s)
- FC.41645
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,675 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Width 1 | 48 mm |
This kit contains the following reference(s)
CHARACTERISTICS | |
---|---|
Weight | 0,675 kg |
Internal diameter n°1 | 30 mm |
External diameter 1 | 62 mm |
Width 1 | 48 mm |