Reference FC42177S02
This kit contains the following reference(s)
- FC42177S02
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Bearing type | FC |
| External diameter 1 (wheel) | 78 mm |
| Width 1 (wheel) | 57 mm |
| Internal diameter n°1 (wheel) | 46 mm |
| Weight | 1,1 kg |