
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | FF06_C3 |
| Brand | SNR |
| Series | FF |
| Housing type | Flange type |
| Material | Carbon steel |
| D | 28 mm |
| D1 g6 | 22 mm |
| D2 | 36 mm |
| B - Flange width | 10 mm |
| B1 | 4 mm |
| B2 | 6 mm |
| B3 | 6 mm |
| H6 | 3,5 mm |
| Square section W | 28 mm |
| S1 | 3,4 mm |
| S2 | 6,5 mm |
| d1 | 6 mm |
| Mass | 0,06 kg |


