
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | FF12_C3 |
| Brand | SNR |
| Series | FF |
| Housing type | Flange type |
| Material | Carbon steel |
| D | 42 mm |
| D1 g6 | 34 mm |
| D2 | 52 mm |
| B - Flange width | 15 mm |
| B1 | 8 mm |
| B2 | 7 mm |
| B3 | 8 mm |
| H6 | 4 mm |
| Square section W | 42 mm |
| S1 | 4,5 mm |
| S2 | 8 mm |
| d1 | 10 mm |
| Mass | 0,13 kg |


