
Documentation
Product information
| PRODUCT DEFINITION | |
|---|---|
| Designation | FF30_C3 |
| Brand | SNR |
| Series | FF |
| Housing type | Flange type |
| Material | Carbon steel |
| D | 95 mm |
| D1 g6 | 75 mm |
| D2 | 117 mm |
| B - Flange width | 27 mm |
| B1 | 9 mm |
| B2 | 18 mm |
| B3 | 16 mm |
| H6 | 11 mm |
| Square section W | 93 mm |
| S1 | 11 mm |
| S2 | 17 mm |
| d1 | 30 mm |
| Mass | 1,03 kg |


