Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | FK08_C5 |
Brand | SNR |
Series | FK |
Housing type | Flange type |
Material | Carbon steel |
D | 35 mm |
D1 g6 | 28 mm |
D2 | 43 mm |
B - Flange width | 23 mm |
B1 | 14 mm |
B2 | 9 mm |
B3 | 15,5 mm |
B4 | 9,5 mm |
B5 | 25 mm |
B7 | 30 mm |
B9 | 33 mm |
H6 | 4 mm |
Square section W | 35 mm |
S1 | 3,4 mm |
S2 | 6,5 mm |
Square section T | 14 mm |
Contact angle | 30 ° |
d1 | 8 mm |
Mass | 0,15 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 3,3 kN |
Cr - Dynamic load rating | 3,3 kN |
C0a - Static axial load rating | 1,44 kN |
C0r - Static load rating | 1,44 kN |
Maximum static axial load, tensile direction | 1,02 kN |
Maximum static axial load, pressure direction | 1,02 kN |
Starting torque | 0.009 |
KBa - Axial spring constant, tensile direction | 51 N/µm |
KBr - Axial spring constant, pressure direction | 51 N/µm |