
Log in
To add this product to your basketDocumentation
Product information
PRODUCT DEFINITION | |
---|---|
Designation | FK20_C5 |
Brand | SNR |
Series | FK |
Housing type | Flange type |
Material | Carbon steel |
D | 70 mm |
D1 g6 | 57 mm |
D2 | 85 mm |
B - Flange width | 52 mm |
B1 | 30 mm |
B2 | 22 mm |
B3 | 31 mm |
B4 | 19 mm |
B5 | 50 mm |
B7 | 60 mm |
B9 | 64 mm |
H6 | 10 mm |
Square section W | 68 mm |
S1 | 6,6 mm |
S2 | 11 mm |
Square section T | 30 mm |
Contact angle | 30 ° |
d1 | 20 mm |
Mass | 1,02 kg |

PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 13,6 kN |
Cr - Dynamic load rating | 13,6 kN |
C0a - Static axial load rating | 7,55 kN |
C0r - Static load rating | 7,55 kN |
Maximum static axial load, tensile direction | 5,79 kN |
Maximum static axial load, pressure direction | 5,79 kN |
Starting torque | 0.038 |
KBa - Axial spring constant, tensile direction | 147 N/µm |
KBr - Axial spring constant, pressure direction | 147 N/µm |