Log in
To add this product to your basketDownloads
No document available
PRODUCT DEFINITION | |
---|---|
Designation | FK25B_C5 |
Brand | SNR |
Series | FK |
Housing type | Flange type |
Material | Carbon steel |
D | 80 mm |
D1 g6 | 63 mm |
D2 | 98 mm |
B - Flange width | 57 mm |
B1 | 30 mm |
B2 | 27 mm |
B3 | 31 mm |
B4 | 19 mm |
B5 | 58 mm |
B7 | 70 mm |
B9 | 77 mm |
H6 | 13 mm |
Square section W | 79 mm |
S1 | 9 mm |
S2 | 15 mm |
Square section T | 35 mm |
Contact angle | 40 ° |
d1 | 25 mm |
Mass | 1,48 kg |
PRODUCT PERFORMANCE | |
---|---|
Ca - Dynamic axial load rating | 14,8 kN |
Cr - Dynamic load rating | 14,8 kN |
C0a - Static axial load rating | 9,4 kN |
C0r - Static load rating | 9,4 kN |
Maximum static axial load, tensile direction | 8,9 kN |
Maximum static axial load, pressure direction | 8,9 kN |
Starting torque | 0.073 |
KBa - Axial spring constant, tensile direction | 169 N/µm |
KBr - Axial spring constant, pressure direction | 169 N/µm |