
Reference GA350.89
With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.
This kit contains the following reference(s)
- GA350.89
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 2 (Auxiliary System) | 26 mm |
| Type of Roller | Tendeur |
| External diameter 2 (Auxiliary System) | 60 mm |
| External diameter 1 (Auxiliary System) | 65 mm |
| Weight | 1,175 kg |