
With recognised expertise in OEM ACCESSORY IDLERS, NTN-SNR sets the same high standards for spare parts with a wide and constantly updated range of accessory belt idlers.
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
External diameter 1 | 26 mm |
Internal diameter n°1 | 70 mm |
Type of Roller | Tendeur |
Width 1 | 26 mm |
Weight | 1,695 kg |
Documentation