
Reference GA357.16
NTN-SNR offers the following for your ACCESSORY BELT IDLERS:
- A complete range to meet all the needs of the market.
- Guaranteed original quality.
- Its experience of the car parts market.
- The benefit of its OEM expertise.
This kit contains the following reference(s)
- GA357.16
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,39 kg |
Width 1 | 24 mm |
External diameter 1 | 76 mm |
Internal diameter n°1 | 10 mm |
Type of Roller | Enrouleur |