
Reference GA751.06
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
- GA751.06
- Cap
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,405 kg |
| Width 1 | 37 mm |
| External diameter 1 | 50 mm |
| Recommended tool | Clas : OM3789 |
| Type of Roller | PRLA |