
Reference GA751.09
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
- GA751.09
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
External diameter 1 | 60 mm |
Width 1 | 46 mm |
Recommended tool | Clas : OM3789 |
Type of Roller | PRLA |
Weight | 0,55 kg |