
Reference GA754.01
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
- GA754.01
- Cap
Log in
To add this product to your basketDocumentation
Product information
CHARACTERISTICS | |
---|---|
Weight | 0,405 kg |
Width 1 | 40 mm |
External diameter 1 | 55 mm |
Recommended tool | Clas : OM3789 |
Type of Roller | PRLA |