
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
- GA754.04
- Cap
Log in
To add this product to your basketDownloads
No document available
Products related to
CHARACTERISTICS | |
---|---|
Weight | 0,47 kg |
Width 1 | 37 mm |
External diameter 1 | 61 mm |
Recommended tool | Clas : OM3789 |
Type of Roller | PRLA |