
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
Technical datasheet
CHARACTERISTICS | |
---|---|
External diameter 1 | 39 mm |
Internal diameter n°1 | 59 mm |
Width 1 | 39 mm |
Recommended tool | Clas : OM 3789 |
Weight | 0,465 kg |
Documentation TechScanR