
GA758.07 - SNR
Alternator Pulleys
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
- Cap
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Width 1 (Alternator) | 38 mm |
| Recommended tool | Clas : OM3789 |
| External diameter 1 (Alternator Pulleys) | 54 mm |
| Weight | 0,47 kg |