
GA758.08 - SNR
Alternator Pulleys
NTN-SNR offers an ideal complement to the ACCESSORIES family in the form of a unique range of OVERRUNNING ALTERNATOR PULLEYS for the repairs market.
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Width 1 (Alternator) | 38 mm |
| Type of Roller | Tendeur |
| Number of Path (Damper/Alternator) | 6 |
| Internal diameter n°1 (Alternator Pulleys) | 17 mm |
| External diameter 1 (Alternator Pulleys) | 54 mm |
| Width 2 (Alternator Pulleys) | 12 mm |
| Recommended tool | Clas : OM3789 |
| Weight | 0,478 kg |
OE Equivalents
Fiat, Lancia77363468Citroen, Peugeot, Lancia, Fiat9949632Automotive Compatibility
CitroenBerlingoBERLINGO I11/2002 => 04/2008--CitroenBerlingoBERLINGO II04/2008 => 11/2010--CitroenBerlingoBerlingo11/2002 => 04/2008--CitroenC2C2 110/2005 => 12/2009--CitroenC2C2 210/2005 => 12/2009--CitroenC3C3 101/2009 => 11/2010--CitroenC3 IC3 I05/2005 => 09/2009--CitroenC4 IC4 I10/2004 => 12/2010--CitroenC5 IC5 I08/2004 => 05/2008--CitroenC5C5 II02/2008 => 08/2015--CitroenC8C805/2002 => 11/2010--CitroenJumpyJUMPY I08/2000 => 11/2006--CitroenJumpyJUMPY II08/2000 => 08/2016--CitroenXSARAXSARA02/2004 => 04/2007--FiatDUCATODUCATO II01/1994 => 05/2006--FiatSCUDOSCUDO12/2006 => 06/2016--FiatSCUDOSCUDO I06/1996 => 11/2006--FiatSCUDOSCUDO II12/2006 => 06/2016--FiatULYSSEULYSSE I09/1999 => 07/2002--FiatULYSSEULYSSE II08/2002 => 06/2010--LanciaPHEDRAPHEDRA08/2002 => 10/2010--LanciaZETAZETA12/2000 => 07/2002--Peugeot1007100704/2005 => 06/2010--Peugeot20620602/2009 => 09/2010--Peugeot20720702/2006 => 03/2012--Peugeot30083008 I02/2009 => 08/2013--Peugeot30730702/2002 => 02/2005--Peugeot307307 102/2001 => 05/2005--Peugeot307307 203/2004 => 05/2005--Peugeot30830809/2009 => 12/2013--Peugeot308 I308 I08/2007 => 02/2015--Peugeot40640612/2000 => 09/2004--Peugeot406406 103/1999 => 03/2004--Peugeot406406 203/1999 => 03/2004--Peugeot40740704/2007 => 04/2011--Peugeot407407 103/2004 => 04/2011--Peugeot407407 203/2004 => 04/2011--Peugeot50085008 I08/2009 => 11/2010--Peugeot607607 104/2000 => 09/2005--Peugeot607607 204/2000 => 06/2007--Peugeot80780705/2002 => 11/2010--PeugeotBIPPERBIPPER02/2008 => 11/2010--PeugeotExpertEXPERT I08/1995 => 11/2006--PeugeotExpertEXPERT II12/2006 => 05/2016--PeugeotExpertExpert06/1996 => 11/2010--PeugeotPartnerPARTNER I10/2002 => 04/2008--