Reference GB10790T01
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,42 kg |
| Internal diameter n°1 | 30 mm |
| External diameter 1 (wheel) | 60,03 mm |
| Fitting position | Train avant |
| Width | 37 mm |
| CHARACTERISTICS | |
|---|---|
| Weight | 0,42 kg |
| Internal diameter n°1 | 30 mm |
| External diameter 1 (wheel) | 60,03 mm |
| Fitting position | Train avant |
| Width | 37 mm |