A complete range of original quality SINGLE GEARBOX BEARINGS reflecting NTN's and SNR's expertise in OEM car parts.
This kit contains the following reference(s)
- GB.12021
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Weight | 0,399 kg |
| Width 1 (Gearbox) | 27 mm |
| External diameter 1 (Gearbox) | 62 mm |
| Internal diameter n°1 (Gearbox) | 25 mm |
| External diameter 2 (Gearbox) | 67 mm |
| Gearbox code | C35 |