Reference GB35076T01
New
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 28 mm |
| External diameter 1 (wheel) | 58 mm |
| Fitting position | Train arrière |
| Width | 44 mm |
| Weight | 0,505 kg |
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 28 mm |
| External diameter 1 (wheel) | 58 mm |
| Fitting position | Train arrière |
| Width | 44 mm |
| Weight | 0,505 kg |