This kit contains the following reference(s)
- AU0908-2LL/L588
Documentation
Product information
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 43 mm |
| Width 1 | 43 mm |
| External diameter 1 (wheel) | 76 mm |
| Weight | 0,737 kg |
This kit contains the following reference(s)
| CHARACTERISTICS | |
|---|---|
| Internal diameter n°1 | 43 mm |
| Width 1 | 43 mm |
| External diameter 1 (wheel) | 76 mm |
| Weight | 0,737 kg |