Reference GB35275
This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Internal diameter n°1 (wheel) | 38 mm |
| Width 1 (wheel) | 40 mm |
| External diameter 1 (wheel) | 72 mm |
| Weight | 0,676 kg |
OE Equivalents
Honda44300-SB2-963Honda44300-SX8-004Automotive Compatibility
HondaBALLADEBALLADE12/1982 => 11/1985FrontRight,LeftHondaCivicCIVIC III08/1983 => 07/1987FrontRightHondaCivicCIVIC IV08/1987 => 11/1991FrontRightHondaCRXCRX08/1987 => 06/1988FrontRight,LeftHondaCRXCRX I08/1983 => 06/1988FrontRightHondaCRXCRX II08/1987 => 01/1992FrontRightHondaCivicCivic08/1983 => 07/1987FrontLeft,RightHondaCivicCivic08/1983 => 01/1992FrontRight,LeftHondaIntegraINTEGRA I02/1985 => 10/1989FrontRightHondaIntegraIntegra02/1985 => 10/1989FrontRight,Left