Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 40 mm |
External diameter 1 | 84 mm |
Internal diameter n°1 | 45 mm |
Weight | 0,928 kg |
Downloads
No document available
CHARACTERISTICS | |
---|---|
Width 1 | 40 mm |
External diameter 1 | 84 mm |
Internal diameter n°1 | 45 mm |
Weight | 0,928 kg |