Reference GB40547S01
This product replaces the following reference: This kit contains the following reference(s)
Log in
To add this product to your basketDocumentation
Product information
| CHARACTERISTICS | | Bearing type | GB |
| External diameter 1 (wheel) | 72 mm |
| Width 1 (wheel) | 33 mm |
| Weight | 0,57 kg |
| Internal diameter n°1 (wheel) | 37 mm |
OE Equivalents
Peugeot324839Citroen, Peugeot3350-32Automotive Compatibility
CitroenAXAX 212/1998 => 11/2003FrontLeft,RightCitroenAXAX 208/1999 => 11/2003FrontRight,LeftCitroenC2C212/1998 => 03/2005FrontLeft,RightCitroenC2C2 112/1998 => FrontRight,LeftCitroenC2C2 212/1998 => FrontRight,LeftCitroenC3C312/1998 => 12/2010FrontLeft,RightCitroenC3C312/1998 => FrontRight,LeftCitroenC3 IC3 I => FrontRight,LeftCitroenC3 IC3 I12/1998 => FrontLeft,RightCitroenC3C3 II10/2005 => 12/2010FrontRight,LeftCitroenSAXOSAXO12/1998 => 11/2003FrontLeft,RightCitroenSAXOSAXO 108/1996 => 11/2003FrontLeft,RightCitroenSAXOSAXO 112/1998 => FrontRight,LeftCitroenSAXOSAXO 212/1998 => FrontRight,LeftCitroenXSARAXSARA12/1998 => 07/2000FrontLeft,RightCitroenXSARAXSARA12/1998 => 07/2000FrontRight,LeftCitroenXSARAXSARA 112/1998 => 07/2000FrontLeft,RightCitroenXSARAXSARA 112/1998 => FrontRight,LeftCitroenXSARAXSARA 212/1998 => 07/2000FrontLeft,RightCitroenXSARA Estate VanXSARA Estate Van12/1998 => FrontRight,LeftCitroenXSARA Hatchback VanXSARA Hatchback Van12/1998 => FrontLeft,RightDaciaLOGANLOGAN12/1998 => 07/2000FrontLeft,RightPEUGEOT (DF-PSA)20620612/1998 => FrontLeft,RightPeugeot106106 112/1998 => FrontLeft,RightPeugeot106106 112/1998 => FrontRight,LeftPeugeot106106 212/1998 => FrontLeft,RightPeugeot106106 212/1998 => FrontRight,LeftPeugeot20620612/1998 => FrontLeft,RightPeugeot20620612/1998 => FrontRight,LeftPeugeot20620612/1998 => Front,RearRight,LeftPeugeot207207 => FrontRight,LeftPeugeot20720712/1998 => FrontLeft,RightPeugeot207 SW207 SW => FrontLeft,RightPeugeot207 SW207 SW => FrontRight,LeftPeugeot207 Saloon207 Saloon => FrontLeft,RightPeugeot306306 112/1998 => 01/2002FrontRight,LeftPeugeot306306 212/1998 => FrontLeft,RightPeugeot306306 212/1998 => FrontRight,Left