This kit contains the following reference(s)
- GB.40706.R00
Log in
To add this product to your basketDownloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,62 kg |
Width 1 | 37 mm |
External diameter 1 | 72 mm |
Internal diameter n°1 | 36 mm |
This kit contains the following reference(s)
Downloads
No document available
CHARACTERISTICS | |
---|---|
Weight | 0,62 kg |
Width 1 | 37 mm |
External diameter 1 | 72 mm |
Internal diameter n°1 | 36 mm |